RHF310
Obsolete
Design Win
Rad-Hard Low Power High Speed Single Opamp

Download datasheet

Product overview

Description

The RHF310A device is a very low power, high-speed, single operational amplifier. A bandwidth of 120 MHz is achieved while drawing only 400 µA of quiescent current. This low-power characteristic is particularly suitable for high-speed battery powered devices requiring dynamic performance. The RHF310A is mounted in a Flat-8 hermetic package.

  • All features

    • Ultra-low consumption:
      • 2 mW operating
      • 400 μA quiescent current
    • Bandwidth: 120 MHz (gain = 2)
    • Slew rate: 115 V/μs
    • Specified on 1 kΩ
    • Input noise: 7.5 nV/√ Hz
    • 5 V power supply
    • ELDRS free up to 300 krad
    • SEL immune at 110 MeV.cm2/mg
    • SET characterized
    • SMD pin: 5962F07233
    • Mass: 0.45 g

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RHF310

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models