Product overview
Description
The RHF350A device is a current feedback, single operational amplifier that uses very high-speed complementary technology to provide a bandwidth of up to 550 MHz while drawing only 4 mA of quiescent current. With a slew rate of 940 V/µs and an output stage optimized for driving a standard 100 Ω load, this circuit is highly suitable for applications where speed and power-saving are the main requirements. The RHF350A is mounted in a Flat-8 hermetic package.
-
All features
- Bandwidth: 550 MHz (unity gain)
- Quiescent current 4 mA
- Slew rate: 940 V/μs
- Input noise: 1.5 nV/√ Hz
- Distortion: SFDR = -66 dBc (10 MHz, 1 Vpp)
- 2.8 Vpp minimum output swing on a 100 Ω load for a 5 V supply
- 5 V power supply
- ELDRS free up to 300 krad
- SEL immune at 110 MeV.cm2/mg
- SET characterized
- SMD pin: 5962F07232
- Mass: 0.45 g
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 21 May 2021 | 21 May 2021 |
ADS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 21 May 2021 | 21 May 2021 |
Eldo models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 21 May 2021 | 21 May 2021 |
SIMetrix models (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2023.12 | 11 Apr 2024 | 11 Apr 2024 | |||
| ZIP | 2023.12 | 11 Apr 2024 | 11 Apr 2024 | |||
| ZIP | 2023.12 | 11 Apr 2024 | 11 Apr 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHF350ADIE2S | Active Product is in volume production. | die | Industrial | N/A | - | - | |
| RHF350ADIE2V | Active Product is in volume production. | Die Space | Industrial | N/A | - | - | |
| RHF350AK01V | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
| RHF350AK1 | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
RHF350ADIE2S
Package:
dieMaterial Declaration**:
RHF350ADIE2V
Package:
Die SpaceMaterial Declaration**:
RHF350AK01V
Package:
Flat-8Material Declaration**:
RHF350AK1
Package:
Flat-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHF350AK01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHF350AK1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHF350ADIE2S | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHF350ADIE2V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
RHF350AK01V Active
RHF350AK1 Active
RHF350ADIE2S Active
RHF350ADIE2V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors