Product overview
Description
The RHF43B is a precision, bipolar operational amplifier available in a ceramic Flat-8 package and in die form. In addition to its low offset voltage, rail-to-rail feature, and wide supply voltage, the RHF43B features a good immunity to radiations.
-
All features
- Rail-to-rail output
- Bandwidth: 8 MHz gain at 16 V
- Low input offset voltage: 100 µV typ
- Supply current: 2.2 mA typ
- Operating from 3 to 16 V
- Input bias current: 30 nA typ
- ESD internal protection ≥ 2 kV
- Latch-up immunity: 200 mA
- ELDRS free up to 300 krad
- SEL immune at 120 MeV.cm²/mg
- SMD pin: 5962F06237
- Mass: 0.4 g
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 4.0 | 21 May 2021 | 21 May 2021 |
ADS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 4.0 | 21 May 2021 | 21 May 2021 |
Eldo models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 4.0 | 21 May 2021 | 21 May 2021 |
SIMetrix models (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2023.12 | 11 Apr 2024 | 11 Apr 2024 | |||
| ZIP | 2023.12 | 11 Apr 2024 | 11 Apr 2024 | |||
| ZIP | 2023.12 | 02 Feb 2024 | 02 Feb 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHF43BDIE2S | Active Product is in volume production. | die | Industrial | N/A | - | - | |
| RHF43BK-01V | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
| RHF43BK-02V | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
| RHF43BK1 | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHF43BK-02V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHF43BDIE2S | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHF43BK1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHF43BK-01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
RHF43BK-02V Active
RHF43BDIE2S Active
RHF43BK1 Active
RHF43BK-01V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors