RHF484
Active
Design Win
Rad-hard precision quad operational amplifier

Download datasheet

Product overview

Description

The RHF484 is a rail-to-rail, precision, bipolar, quad, operational amplifier featuring a low input offset voltage and a wide supply voltage. With a good stability to radiation and housed in a hermetic 14-pin flat package, the RHF484 is an ideal product for space applications and harsh environments.

  • All features

    • Bandwidth: 8 MHz gain bandwidth product
    • Rail-to-rail input/output
    • Low input offset voltage: 60 µV typ
    • Supply current: 2.2 mA typ per amplifier
    • Operating from 4 to 14 V
    • Input bias current: 6 nA typ
    • ELDRS free up to 300 krad (Si)
    • No SEL at 120 MeV.cm2/mg
    • SET characterized
    • SMD pin : 5962F08222
    • Mass : 0.7 g

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RHF484

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
RHF484K-01V
Active
Flat-14W Industrial N/A - -
RHF484K1
Active
Flat-14W Industrial N/A - -

RHF484K-01V

Package:

Flat-14W

Material Declaration**:

Marketing Status

Active

Package

Flat-14W

Grade

Industrial

RoHS Compliance Grade

N/A

RHF484K1

Package:

Flat-14W

Material Declaration**:

Marketing Status

Active

Package

Flat-14W

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SMD PIN/Detailed Spec
Quality Level
Lead Finish
RHF484K1

Distributor availability of RHF484K1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHF484K-01V

Distributor availability of RHF484K-01V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHF484K1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHF484K1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

RHF484K-01V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHF484K-01V

SMD PIN/Detailed Spec:

5962F0822201VCX

Quality Level:

QML-V Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors