RHFL4913XX25
Active
Design Win
Rad-Hard 2.5 Volt Fixed Positive Vreg

Download datasheet

Product overview

Description

The RHFL4913XX25, RHFL4913XX33 and RHFL4913XX50 belong to a high-performance Rad-hard positive fixed voltage regulator family. Available in various hermetic ceramic packages, they are suitable for harsh environments. Input supply range is up to 12 V. These devices are QML-V qualified, DLA SMD are 5962F02534 / 02535 / 02536.

  • All features

    • 2 and 3 A low dropout voltage
    • Embedded overtemperature and overcurrent protection
    • Adjustable current limitation
    • Output overload monitoring/signalling
    • Fixed 2.5 V, 3.3 V, 5.0 V output voltages
    • Inhibit (ON/OFF) TTL-compatible control
    • Programmable output short-circuit current
    • Remote sensing operation
    • Rad-hard: tested up to 300 krad Mil Std 883E Method 1019.6 low dose rate conditions
    • Heavy Ion, SEL immune
    • QML-V qualified, DLA SMD are 5962F02534 / 02535 / 02536

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RHFL4913XX25

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
RHFL4913ESY2505V
Active
TO-257 Industrial N/A - -
RHFL4913ESY2506V
Active
TO-257 Industrial N/A - -
RHFL4913ESY251
Active
TO-257 Industrial N/A - -
RHFL4913KP25-01V
Active
Flat-16P Industrial N/A - -
RHFL4913KP25-02V
Active
Flat-16P Industrial N/A - -
RHFL4913KP251
Active
Flat-16P Industrial N/A - -
RHFL4913S25-03V
Active
SMD.5 Industrial N/A - -
RHFL4913S25-04V
Active
SMD.5 Industrial N/A - -
RHFL4913S251
Active
SMD.5 Industrial N/A - -

RHFL4913ESY2505V

Package:

TO-257

Material Declaration**:

Marketing Status

Active

Package

TO-257

Grade

Industrial

RoHS Compliance Grade

N/A

RHFL4913ESY2506V

Package:

TO-257

Material Declaration**:

Marketing Status

Active

Package

TO-257

Grade

Industrial

RoHS Compliance Grade

N/A

RHFL4913ESY251

Package:

TO-257

Material Declaration**:

Marketing Status

Active

Package

TO-257

Grade

Industrial

RoHS Compliance Grade

N/A

RHFL4913KP25-01V

Package:

Flat-16P

Material Declaration**:

Marketing Status

Active

Package

Flat-16P

Grade

Industrial

RoHS Compliance Grade

N/A

RHFL4913KP25-02V

Package:

Flat-16P

Material Declaration**:

Marketing Status

Active

Package

Flat-16P

Grade

Industrial

RoHS Compliance Grade

N/A

RHFL4913KP251

Package:

Flat-16P

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Flat-16P

Grade

Industrial

RoHS Compliance Grade

N/A

RHFL4913S25-03V

Package:

SMD.5

Material Declaration**:

Marketing Status

Active

Package

SMD.5

Grade

Industrial

RoHS Compliance Grade

N/A

RHFL4913S25-04V

Package:

SMD.5

Material Declaration**:

Marketing Status

Active

Package

SMD.5

Grade

Industrial

RoHS Compliance Grade

N/A

RHFL4913S251

Package:

SMD.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMD.5

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
Mass (g)
min
max
RHFL4913KP25-02V

Distributor availability of RHFL4913KP25-02V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFL4913S25-03V

Distributor availability of RHFL4913S25-03V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFL4913KP251

Distributor availability of RHFL4913KP251

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFL4913S251

Distributor availability of RHFL4913S251

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFL4913S25-04V

Distributor availability of RHFL4913S25-04V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFL4913ESY2505V

Distributor availability of RHFL4913ESY2505V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFL4913ESY2506V

Distributor availability of RHFL4913ESY2506V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFL4913ESY251

Distributor availability of RHFL4913ESY251

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFL4913KP25-01V

Distributor availability of RHFL4913KP25-01V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFL4913KP25-02V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFL4913KP25-02V

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

5962F0253401VXA

SMD PIN/Detailed Spec:

5962F0253401VXA

Quality Level:

QML-V Flight

Lead Finish:

Solder Dip

Mass (g):

0.7

Distributor Name

Distributor reported inventory date:

RHFL4913S25-03V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFL4913S25-03V

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

5962F0253402VYC

SMD PIN/Detailed Spec:

5962F0253402VYC

Quality Level:

QML-V Flight

Lead Finish:

Gold

Mass (g):

2

Distributor Name

Distributor reported inventory date:

RHFL4913KP251 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFL4913KP251

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

RHFL4913KP251

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Mass (g):

0.7

Distributor Name

Distributor reported inventory date:

RHFL4913S251 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFL4913S251

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

RHFL4913S251

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Mass (g):

2

Distributor Name

Distributor reported inventory date:

RHFL4913S25-04V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFL4913S25-04V

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

5962F0253402VYA

SMD PIN/Detailed Spec:

5962F0253402VYA

Quality Level:

QML-V Flight

Lead Finish:

Solder Dip

Mass (g):

2

Distributor Name

Distributor reported inventory date:

RHFL4913ESY2505V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFL4913ESY2505V

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

5962F0253502VYC +BeO

SMD PIN/Detailed Spec:

5962F0253502VZC

Quality Level:

QML-V Flight

Lead Finish:

Gold

Mass (g):

5

Distributor Name

Distributor reported inventory date:

RHFL4913ESY2506V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFL4913ESY2506V

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

5962F0253402VZA +BeO

SMD PIN/Detailed Spec:

5962F0253402VZA

Quality Level:

QML-V Flight

Lead Finish:

Solder Dip

Mass (g):

5

Distributor Name

Distributor reported inventory date:

RHFL4913ESY251 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFL4913ESY251

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

RHFL4913ESY1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Mass (g):

5

Distributor Name

Distributor reported inventory date:

RHFL4913KP25-01V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFL4913KP25-01V

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

5962F0253401VXC

SMD PIN/Detailed Spec:

5962F0253401VXC

Quality Level:

QML-V

Lead Finish:

Gold

Mass (g):

0.7

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors