Product overview
Description
The RHFL4913XX25, RHFL4913XX33 and RHFL4913XX50 belong to a high-performance Rad-hard positive fixed voltage regulator family. Available in various hermetic ceramic packages, they are suitable for harsh environments. Input supply range is up to 12 V. These devices are QML-V qualified, DLA SMD are 5962F02534 / 02535 / 02536.
-
All features
- 2 and 3 A low dropout voltage
- Embedded overtemperature and overcurrent protection
- Adjustable current limitation
- Output overload monitoring/signalling
- Fixed 2.5 V, 3.3 V, 5.0 V output voltages
- Inhibit (ON/OFF) TTL-compatible control
- Programmable output short-circuit current
- Remote sensing operation
- Rad-hard: tested up to 300 krad Mil Std 883E Method 1019.6 low dose rate conditions
- Heavy Ion, SEL immune
- QML-V qualified, DLA SMD are 5962F02534 / 02535 / 02536
Circuit Diagram
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (3)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 21 Oct 2020 | 21 Oct 2020 | ||
| 7Z | 1.0 | 23 May 2019 | 23 May 2019 | ||
| 7Z | 1.0 | 23 May 2019 | 23 May 2019 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHFL4913ESY3305V | Active | TO-257 | Industrial | N/A | - | - | |
| RHFL4913ESY3306V | Active | TO-257 | Industrial | N/A | - | - | |
| RHFL4913ESY331 | Active | TO-257 | Industrial | N/A | - | - | |
| RHFL4913KP33-01V | Active | Flat-16P | Industrial | N/A | - | - | |
| RHFL4913KP33-02V | Active | Flat-16P | Industrial | N/A | - | - | |
| RHFL4913KP331 | Active | Flat-16P | Industrial | N/A | - | - | |
| RHFL4913S33-03V | Active | SMD.5 | Industrial | N/A | - | - | |
| RHFL4913S33-04V | Active | SMD.5 | Industrial | N/A | - | - | |
| RHFL4913S331 | Active | SMD.5 | Industrial | N/A | - | - | |
RHFL4913ESY3305V
Package:
TO-257Material Declaration**:
RHFL4913ESY3306V
Package:
TO-257Material Declaration**:
RHFL4913ESY331
Package:
TO-257Material Declaration**:
RHFL4913KP33-01V
Package:
Flat-16PMaterial Declaration**:
RHFL4913KP33-02V
Package:
Flat-16PMaterial Declaration**:
RHFL4913KP331
Package:
Flat-16PMaterial Declaration**:
RHFL4913S33-04V
Package:
SMD.5Material Declaration**:
RHFL4913S331
Package:
SMD.5Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Mass (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||||
| RHFL4913ESY3305V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| |||||||||||
| RHFL4913ESY3306V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| |||||||||||
| RHFL4913KP331 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| |||||||||||
| RHFL4913S331 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| |||||||||||
| RHFL4913S33-04V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| |||||||||||
| RHFL4913ESY331 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| |||||||||||
| RHFL4913KP33-01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| |||||||||||
| RHFL4913S33-03V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| |||||||||||
| RHFL4913KP33-02V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
| |||||||||||
RHFL4913ESY3305V Active
RHFL4913ESY3306V Active
RHFL4913KP331 Active
RHFL4913S331 Active
RHFL4913S33-04V Active
RHFL4913ESY331 Active
RHFL4913KP33-01V Active
RHFL4913S33-03V Active
RHFL4913KP33-02V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors