Product overview
Description
The RHR801 is a very high-speed single comparator. It is designed to allow very high rise and fall times while drawing a high noise supply rejection. It uses a high-speed complementary BiCMOS process to achieve its very good speed/power ratio and its high tolerance to radiation. The RHR801 is mounted in a hermetic Flat-8 package.
-
All features
- Propagation time of 7 ns
- Rise/fall time: 1.1 ns on 10 pF
- Low consumption: 1.4 mA
- Single supply: 3 V to 5 V
- 100 krad high-dose rate
- No SEL at 120 MeV.cm²/mg
- SET characterized
- SMD pin : 5962R10215
- Mass : 0.45 g
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 May 2021 | 21 May 2021 |
Eldo models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 May 2021 | 21 May 2021 |
SIMetrix models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2023.12 | 02 Feb 2024 | 02 Feb 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHR801K01V | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
| RHR801K1 | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHR801K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHR801K01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
RHR801K1 Active
RHR801K01V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors