Product overview
Description
The ST1843 and ST1845 ICs are rad-hard current mode PWM controllers providing an industry standard solution for the implementation of off-line or DC to DC fixed-frequency current mode control schemes with a minimal external part count.
Its radiation hardness, hermetic packaging and its ESCC qualification make it an ideal choice for aerospace and other harsh environments.
-
All features
- Oscillator frequency guaranteed at 250 kHz
- Trimmed oscillator for precise frequency control
- Current mode operation to 500 kHz automatic feed forward compensation
- Latching PWM for cycle-by-cycle current limiting
- Internally trimmed reference with undervoltage lockout
- High current totem pole output
- Undervoltage lockout with hysteresis
- Low start-up (<0.5 mA) and operating current
- Ceramic hermetic package Flat-8 metallic lid floating
- ST1843 50 krad (Si)
- ST1845 50 and 100 (Si)
- SEL free @ 120 MeV/cm2/mg at 125 °C
- ESCC qualified as 9108/020 and 9108/021
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 08 Oct 2020 | 08 Oct 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST1843FKG | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
| ST1843FKT | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
| ST1843K1 | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
ST1843FKG
Package:
Flat-8Material Declaration**:
ST1843FKT
Package:
Flat-8Material Declaration**:
ST1843K1
Package:
Flat-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ST1843K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| ST1843FKG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| ST1843FKT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
ST1843K1 Active
ST1843FKG Active
ST1843FKT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors