STPS40100HR
Obsolete
Design Win
Aerospace 2 x 20 A - 100V power Schottky rectifier

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

STPS40A150CHR

Product overview

Description

This power Schottky rectifier is designed and packaged to comply with the ESCC5000 specification for aerospace products. Housed in hermetically sealed surface mount and through hole packages, it is ideal for use in applications for aerospace and other harsh environments.

The STPS40100HR is intended for use in medium voltage application and particularly, in high frequency circuits where low switching losses and low noise are required.

  • All features

    • Forward current: 2 x 20 A
    • Repetitive peak voltage: 100 V
    • Low forward voltage drop: 0.9 V
    • Maximum junction temperature: 175 °C
    • Negligible switching losses
    • Low capacitance
    • High reverse avalanche surge capability
    • Hermetic packages
    • ESCC qualified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS40100HR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models