STRHMF16N20
Evaluation
Design Win
Rad-Hard 200 V, 16 A, N-channel Power MOSFET

Download datasheet

Product overview

Description

The STRHMF16N20 is a N-channel Power MOSFET able to operate in extreme environment conditions and severe radiation exposure. It provides superior high reliability performance and high immunity to the total ionizing dose (TID) and single event effects (SEE).

Qualified as per ESCC detail specification 5205/034 and available in SMD.5 hermetic package, it is specifically recommended for space and harsh environment applications and suitable for power conversion, motor control and power switch circuits.

  • All features

    • ESCC qualified as per detail specification 5205/034
    • 100 krad total ionizing dose guaranteed
    • Wide RBSOA under heavy-ions radiation exposure
    • Low RDS(on)
    • Low total gate charge
    • Fast switching

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STRHMF16N20

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STRHMF16N20S1
Evaluation
SMD.5 Industrial N/A - -
STRHMF16N20SG
Evaluation
SMD.5 Industrial N/A - -
STRHMF16N20ST
Evaluation
SMD.5 Industrial N/A - -

STRHMF16N20S1

Package:

SMD.5

Material Declaration**:

PDF XML

Marketing Status

Evaluation

Package

SMD.5

Grade

Industrial

RoHS Compliance Grade

N/A

STRHMF16N20SG

Package:

SMD.5

Material Declaration**:

PDF XML

Marketing Status

Evaluation

Package

SMD.5

Grade

Industrial

RoHS Compliance Grade

N/A

STRHMF16N20ST

Package:

SMD.5

Material Declaration**:

PDF XML

Marketing Status

Evaluation

Package

SMD.5

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
STRHMF16N20SG No availability of distributors reported, please contact our sales office
Evaluation
SMD.5 Carrier Tape FRANCE EAR99 NEC

-

-

-

-

STRHMF16N20S1 No availability of distributors reported, please contact our sales office
Evaluation
SMD.5 Carrier Tape FRANCE EAR99 NEC

-

-

-

-

STRHMF16N20ST No availability of distributors reported, please contact our sales office
Evaluation
SMD.5 Carrier Tape FRANCE EAR99 NEC

-

-

-

-

STRHMF16N20SG Evaluation

Part Number:

STRHMF16N20SG

Packing Type:

Carrier Tape

RoHS:

Country of Origin:

FRANCE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

No availability of distributors reported, please contact our sales office

STRHMF16N20S1 Evaluation

Part Number:

STRHMF16N20S1

Packing Type:

Carrier Tape

RoHS:

Country of Origin:

FRANCE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

No availability of distributors reported, please contact our sales office

STRHMF16N20ST Evaluation

Part Number:

STRHMF16N20ST

Packing Type:

Carrier Tape

RoHS:

Country of Origin:

FRANCE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

No availability of distributors reported, please contact our sales office
Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors