Product overview
Description
The M74HC4851 device is a single 8-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology.
It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltages are common. The injection current effect control allows signals at disabled input channels to exceed the supply voltage range or go down to ground without affecting the signal of the enabled analog channel.
This eliminates the need for external diode-resistor networks typically used to keep the analog channel signals within the supply voltage range.
-
All features
- Low power dissipation
- ICC= 2 μA (max.) at TA= 25 C
- Injection current protection
- VΔOUT<1 m V at VCC= 5 V, IIN≤ 1 mA
- RS≤ 3.9 kΩ
- “ON” resistance at TA= 25 C
- 215 Ω typ. (VCC= 3.0 V)
- 160 Ω typ. (VCC= 4.5 V)
- 150 Ω typ. (VCC= 6 V)
- Fast switching
- tpd= 8.6 ns (typ.) at TA= 25 C, VCC= 4.5 V
- Wide operating supply voltage range
- VCC= 2 V to 6 V
- High noise immunity
- VNIH= VNIL= 28% VCC(min.)
- Pin and function compatible with series 4051, 4851
- Latch-up performance exceeds 500 mA
- (JESD 17)
- ESD performance
- HBM: 2000 V
- MM: 200 V
- CDM: 1000 V
- Low power dissipation
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M74HC4851YRM13TR | Active | SO-16 | Automotive | Ecopack2 | - | - | |
| M74HC4851YTTR | Active | TSSOP-16L | Automotive | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| M74HC4851YTTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| M74HC4851YRM13TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
M74HC4851YTTR Active
M74HC4851YRM13TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors