STG3220
Obsolete
Design Win
Low Voltage High Bandwidth Dual SPDT Switch

Download datasheet

Product overview

Description

The STG3220 is a high-speed CMOS low voltage dual analog SPDT (single pole dual throw) switch or 2:1 multiplexer/de-multiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 4.3 V, making this device ideal for portable applications.

The SEL input is provided to control the switch.

The switch nS1 is ON (connected to common ports Dn) when the SEL input is held high and OFF (high impedance state exists between the two ports) when SEL is held low; the switch nS2 is ON (it is connected to common port Dn) when the SEL input is held low and OFF (high impedance state exists between the two ports) when SEL is held high. STG3220 has an integrated fail safe function to withstand over-voltage condition when the device is powered off.

The STG3220 also has an interrupt pin which sends a signal to the processor when the device is in dedicated port charging mode. Additional key features are fast switching speed, break-beforemake- delay time and ultra low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

  • All features

    • ESD performance exceeds JESD22:Dn pins: 4000-V human body model (A114-A)All other pins: 2000-V human body model (A114-A)
    • Latch-up performance exceeds 500 mA per JESD 78, Class II
    • Integrated fail safe function
    • USB (2.0) high speed (480 Mbps) signal switching compliant
    • Ultra low power dissipation:Icc = 1 μA (max.) at TA = 85 °C
    • Wide operating voltage range:VCC (opr) = 1.65 V to 4.3 V
    • Low \"ON\" resistance:RON = 4.8 Ω (TA = 25 ºC) at VCC = 4.3 VRON = 5.9 Ω (TA = 25 ºC) at VCC = 3.0 V
    • Typical bandwidth (-3 dB) at 800 MHz on all channels
    • Interrupt function to indicate to the processor that the device is in dedicated port charging mode
    • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC = 2.3 V to 3.0 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG3220

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models