STG3696E
Active
Design Win
Low voltage dual SPDT switch for USB/audio signal switching

Download datasheet

Product overview

Description

STG3696E is a high speed ESD protected dual SPDT (single pole dual throw) switch that combines low distortion audio and accurate USB 2.0 high speed (480 Mbps) data signal switching in the same device.

When the audio path is selected, the switch allows the audio signal to swing below ground (up to VCC– 5.0 V). Superior channel-to-channel crosstalk also minimizes interference. Integrated shunt resistors in the device helps to suppress pop noise on the audio path.

When VBUSis greater than VBUSTHRES, STG3696E will automatically switch from the audio channel to the USB channel. The device is compatible with the requirements of USB 2.0 and features low on capacitance plus low resistance needed to achieve high performance switching in mobile applications.

The device allows the D+/D– pins to withstand an overvoltage condition of 5.5 V in compliant with the USB 2.0 fault protection specification.

  • All features

    • Low distortion negative signal swing capability for audio switch (range = VCCto VCC– 5.0 V)
    • Single supply operating voltage:VCC= 2.7 V to 4.5 V
    • Typical bandwidth (–3 dB) of 950 MHz on all channels
    • USB (2.0) high speed (480 Mbps) signal switching compliant
    • Integrated fail safe function to protect against short to 5.5 V
    • Internal shunt resistors for pop noise suppression
    • Auto detection of VBUSfor switch selection
    • Low RONresistance of 2.5 Ω (typ.)
    • Latch-up performance exceeds 100 mA per JESD 78, Class II
    • ESD performance exceeds JESD22 (COM pins to GND) ± 8 kV Human Body Model (A114-A)
    • ESD performance exceeds JESD22 (other pins) ± 2 kV Human Body Model (A114-A)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG3696E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STG3696EQTR
Active
QFN-10L P 0.4 mm Industrial Ecopack3 - -

STG3696EQTR

Package:

QFN-10L P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-10L P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STG3696EQTR

Distributor availability of STG3696EQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STG3696EQTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STG3696EQTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors