Product overview
Description
The circuit is a high-speed CMOS low voltage quad analog SPDT (single pole dual throw) switch or 2:1 multiplexer/demultiplexer switch developed with silicon gate CMOS technology. It is designed to operate from 1.65 V to 5.5 V, making this device ideal for portable applications.
The nSEL inputs are provided to control the switch. The switch S1 is ON (connected to common port Dn) when the nSEL input is held high, and OFF (a high impedance state exists between the two ports) when SEL is held low. The switch S2 is ON (connected to common port D) when the nSEL input is held low, and OFF (a high impedance state exists between the two ports) when nSEL is held high. Additional key features include: fast switching speed, break-before-make delay time, and ultra-low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity.
-
All features
- Wide operating voltage range:
- VCC (opr) = 1.65 V to 5.5 V single supply
- Low on-resistance:
- Ron(peak) = 2.75 Ω (TA = 25 °C) at VCC = 5 V
- 1.8 V logic compatible
- Fail-safe logic
- Low power dissipation:
- ICC = 0.1 µA at TA = 25 °C
- ICC = 25 µA at TA = 125 °C
- Typical bandwidth (-3 dB) at 500 MHz on all channels
- -40 °C to +125 °C operating temperature
- USB (2.0) high speed (480 Mbps) signal switching compliant
- Wide operating voltage range:
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STG5592QTR | Active Product is in volume production. | VFQFPN 16 2.6x1.8x0.5 | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STG5592QTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STG5592QTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors