STG719
Active
Design Win
Low voltage 4 Ohm SPDT switch

Download datasheet Order Direct

Product overview

Description

The STG719 is a high-speed S.P.D.T. (single pole double throw) switch developed thanks to silicon gate C²MOS technology. It is designed to operate from 1.8 V to 5.5 V, making this device ideal for portable applications, audio signal routing, video switching, mobile and communication systems.

It offers 4 Ω on-resistance max. at 5 V 25 °C and very low on-resistance flatness. Additional key features are fast switching speed (tON = 7 ns, tOFF = 4.5 ns), break before make delay time and low power consumption.

All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage. It is available in the commercial and extended temperature range.

  • All features

    • High speed:
      • tPD = 0.3 ns (typ.) at VCC = 5 V
      • tPD = 0.4 ns (typ.) at VCC = 3.3 V
    • Low power dissipation:
      • ICC = 1 μA (max.) at TA = 25 °C
    • Low "ON" resistance:
      • RON = 4 Ω (max. TA = 25 °C) at VCC = 5 V
      • RON = 6 Ω (typ.) at VCC = 3 V
    • Wide operating voltage range:
      • VCC (opr) = 1.8 V to 5.5 V single supply

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG719

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STG719STR
Active
SOT23-6L Industrial Ecopack3 - -

STG719STR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STG719STR

Distributor availability of STG719STR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STG719STR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STG719STR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors