Product overview
Description
The STMAV340 is a bidirectional quad (4 channel), high speed single pole/double throw (SPDT), low power CMOS TTL-compatible analog video switch designed for advanced video applications which demand superior image quality. The low ON Resistance (RON) of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise.
STMAV340 is designed for very low cross-talk, low bit-to-bit skew, high channel-to-channel noise isolation, and low I/O capacitance. The switch offers very little or practically no attenuation of the high speed signals at the outputs, thus preserving the signal integrity enough to pass stringent requirements.
The STMAV340 is able to simplify the PCB routing on inputs and outputs as well as reduce the overall BOM costs by eliminating the need for more costly input-output controllers.
-
All features
- Control inputs compatible with TTL level
- Zero bounce in flow-through mode
- Data and control inputs provide the undershoot clamp diode
- All input/output pins are on the same side facilitates PCB routing
- High ESD rating: > 2kV HBM
- Guaranteed break-before-make timing
- Suitable for both RGB and Composite-Video Switching
- -40˚C to 85˚C operating temperature range
- Available in a small TSSOP16 package
- Low quiescent current consumption
- Minimal propagation delay through the switch
- Bi-directional operation
- Wide bandwidth 300MHz
- 4 input/output channels analog video switch
- Excellent RON matching between channels
- VCC Operating Range: 4.0V to 5.5V
- Low 4Ω switch resistance between two ports
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STMAV340TTR | Active Product is in volume production. | TSSOP-16L | Industrial | Ecopack3 | - | - | |
STMAV340TTR
Package:
TSSOP-16LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STMAV340TTR | | | distributors No availability of distributors reported, please contact our sales office |
STMAV340TTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors