STMPS2262
Active
Design Win
Enhanced dual channel power switches

Download datasheet

Product overview

Description

The STMPS2242/2252/2262/2272 power distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. These devices incorporate 100 mΩ MOSFET high-side power switches for power distribution systems that require multiple power switches in a single package.

Each switch is controlled by an independent logic enable input. When the output load exceeds the current limit threshold or a short is present, these devices limit the output current to a safe level by switching into a constant current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present.

  • All features

    • 100 mΩ high-side MOSFET switch
    • 500 mA/1000 mA continuous current per channel
    • Thermal protection
    • Independent short-circuit protection with overcurrent logic output
    • Operating range from 2.7 V to 5.5 V
    • CMOS and TTL compatible inputs
    • 2.5 ms typical rise time
    • Undervoltage lockout
    • 13 μA maximum standby supply current
    • Ambient temperature range: -40 °C to 85 °C
    • 8 kV ESD protection
    • Reverse current protection
    • Fault blanking

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMPS2262

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STMPS2262TTR
Active
MINI SO8 Industrial Ecopack3 - -

STMPS2262TTR

Package:

MINI SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MINI SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
min
max
STMPS2262TTR

Distributor availability of STMPS2262TTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STMPS2262TTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STMPS2262TTR

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors