Product overview
Description
The ACST12 series belongs to the ACS™/ACST power switch family built with A.S.D.®(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives loads up to 12 A.
This ACST12 switch embeds a Triac structure and a high voltage clamping device able to absorb the inductive turn-off energy and withstand line transients such as those described in the IEC 61000-4-5 standard. The ACST1210-7 needs a low gate current to be activated (IGT< 10 mA) and still provides a high electrical noise immunity complying with the IEC 61000-4-4 standard. The ACST1235-7 offers an extremely high static dV/dt immunity of 2 kV/μs minimum.
-
All features
- Triac with overvoltage crowbar technology
- Low IGT(<10 mA) or high immunity(IGT<35 mA) version
- High noise immunity: static dV/dt > 2000 V/μs
- Benefits
- Enables equipment to meet IEC 61000-4-5
- High off-state reliability with planar technology
- Need no external over voltage protection
- Reduces the power passive component count
- High immunity against fast transients described in IEC 61000-4-4 standards
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components Test
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool Test
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components Test
STPOWER Studio
Thermal-electrical Simulators for Components Test
PCB Thermal Simulator
Thermal-electrical Simulators for Components Test
AC Switches Simulator test
Thermal-electrical Simulators for Components Test
Rectifier Diodes Simulator test
Thermal-electrical Simulators for Components Test
Twister Sim
Thermal-electrical Simulators for Components Test
TVS Simulator
Thermal-electrical Simulators for Components Test
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ACST1235-7G | Active Product is in volume production. | D2PAK | Industrial | Ecopack1 (*) | - | - | |
| ACST1235-7GTR | Active Product is in volume production. | D2PAK | Industrial | Ecopack1 (*) | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max)) | Rate of decrease of commutating on-state current (A/ms) (min) (@ TJ(max)) | Triggering gate current max (mA) (I, II, III) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| ACST1235-7G | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| ACST1235-7GTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
ACST1235-7G Active
ACST1235-7GTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors