Product overview
Description
The AVS10 kit is an automatic mains selector (110/220V AC) to be used in SMPS < 300 W. It is composed of 2 devices :
-
All features
- CONTROLLER
50/60Hz FULL COMPATIBILITY INTEGRATED VOLTAGE REGULATOR TRIGGERING PULSE TRAIN OF THE TRIAC PARASITIC FILTER LOW POWER CONSUMPTION - TRIAC
HIGH EFFICIENCY AND SAFETY SWITCHING UNINSULATED PACKAGE : AVS10CB INSULATED PACKAGE 2500V(RMS) : AVS10CBI VDRM = ± 600 V IT(RMS) : 9A
- CONTROLLER
Circuit Diagram
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| AVS10CB | Active | TO-220AB | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AVS10CB | | | distributors No availability of distributors reported, please contact our sales office |
AVS10CB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors