Product overview
Description
The FLC01 series has been especially developed for capacitance discharge operation. The main applications are gas lighters or ignitors such as cookers / gas boilers / gas hobs...
It provides a fully integrated function, with high performance and reliability levels, adapted to severe and hot temperature environment.
-
All features
- Dedicated thyristor structure for capacitance discharge ignition operation
- High pulse current capability:
- 190 A at tp= 10 μs
- Fast turn-on operation
- Designed for high ambient temperature (up to 120° C)
- Benefits
- Space saving thanks to monolithic function integration
- High reliability with planar technology
Featured Videos
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| FLC01-200B-TR | Active Product is in volume production. | DPAK | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FLC01-200B-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
FLC01-200B-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors