LIC01
Obsolete
Design Win
Light ignition circuit

Download datasheet

Product overview

Description

The LIC01 has been especially designed for high voltage pulse generation circuits such as light ignitors for : High pressure sodium lamp Lamp flashing circuit Metal Halid lamp

It uses a high performance planar diffused technology device suitable for high surge current operation in rugged environmental conditions.

When the voltage across the device reaches the breakover voltage, it decreases from an off-state to low voltage on-state condition. When the current through the circuit drops below the holding current IH the device comes back to the off-state.

  • All features

    • HIGH VOLTAGE BREAKOVER DIODE:BO MIN = 195 or 215 V\tV
    • HIGH PEAK CURRENT PULSE CAPABILITY :ITRM= 50 A\t
    • HIGH HOLDING CURRENT STRUCTURE :IH > 50 mA\t
    • DIRECT OPERATION ON 220/240 VAC MAINS CIRCUITS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIC01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models