T835T-8FP
Obsolete
Design Win
8 A Snubberless™ Triac

Download datasheet

Product overview

Description

Available in through-hole full pack package, the T835T-8FP Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required. This device can be used without a snubber circuit when the limits defined in this datasheet are respected

Provides UL certified insulation rated at 2 kV.

  • All features

    • Medium current Triac
    • High static and dynamic commutation
    • Three quadrants
    • ECOPACK®2 compliant component
    • Complies with UL standards (File ref: E81734)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - T835T-8FP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models