Product overview
Description
Packaged in an insulated TO-220FPAB, this device offers high thermal performance during operation of up to 20 ARMS, thanks to a junction temperature of up to 150 °C.
This insulated fullpack package allows a back to back configuration.
The combination of noise immunity and low gate triggering current allows to design strong and compact control circuit.
-
All features
- High junction temperature: Tj = 150 °C
- High noise immunity dV/dt = 400 V/µs up to 150 °C
- Gate triggering current IGT = 10 mA
- Peak off-state voltage VDRM/VRRM = 600 V
- High turn-on current rise dI/dt = 100 A/µs
- ECOPACK®2 compliant component
- TO-220FPAB insulated package:
- Complies with UL standards (File ref: E81734)
- Insulated voltage: 2000 VRMS
Featured Videos
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |