Product overview
Description
Thanks to a junction temperature Tjup to 150 °C and an insulated TO-220FPAB package, the TN2015H-6FP offers high thermal performance operation up to 20 A rms.
The trade-off between the device’s noise immunity (dV/dt = 750 V/μs), its gate triggering current (IGT= 15 mA) and its turn-on current rise (dI/dt = 100 A/μs) allows the design of robust and compact control circuits for voltage regulators in motorbikes and industrial drives, overvoltage crowbar protection, motor control circuits in power tools and kitchen aids, inrush current limiting circuits.
The insulated fullpack package allows a back-to-back configuration.
-
All features
- High junction temperature: Tj= 150 °C
- High noise immunity dV/dt = 750 V/μs up to 150 °C
- Gate triggering current IGT= 15 mA
- Blocking voltage VDRM/VRRM = 600 V
- High turn on current rise dI/dt: 100 A/μs
- ECOPACK®2 compliant component
- Complies with UL standards (File ref: E81734)
- Insulated package TO-220FPAB:
- Insulated voltage: 2000 VRMS
Featured Videos
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |