TS110-7
Obsolete
Design Win
High surge voltage 1.25 A SCR for circuit breaker

Download datasheet

Product overview

Description

Thanks to highly sensitive triggering levels, the TS110-7 series is suitable for circuit breaker applications where the available gate current is limited. Such applications include GFCI (ground fault circuit interrupter), AFCI (arc fault circuit interrupter), RCD (residual current device), and RCBO (residual current circuit breaker with overload protection). This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.

TS110-7 enables high robustness of the whole circuit breaker. The low leakage current of the TS110-7 reduces power consumption over the entire lifetime of the circuit breaker.

The TS110-7 is available in through-hole TO-92 package with GAK pinout and in SMBflat-3L.

  • All features

    • On-state rms current, IT(RMS) 1.25 A
    • Repetitive peak off-state voltage, VDRM/VRRM, 700 V
    • Non-repetitive direct surge peak off-state voltage, 1250 V
    • Non-repetitive reverse surge peak off-state voltage, 850 V
    • Triggering gate current, IGT (Q1) 100 µA

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS110-7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models