Product overview
Description
Available either in sensitive (TS8) or standard (TN8 / TYN) gate triggering levels, the 8 A SCR series is suitable to fit all modes of control found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen aids, inrush current limiting circuits, capacitive discharge ignition and voltage regulation circuits.
Available in through-hole or surface-mount packages, they provide an optimized performance in a limited space.
-
All features
- On-state rms current, IT(RMS) 8 A
- Repetitive peak off-state voltage, VDRM/VRRM 600 and 800 V
- Triggering gate current, IGT 0.2 to 15 mA
Featured Videos
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |