FLI10610H
Obsolete
Design Win
Single-chip TV solutions

Download databrief

Product overview

Description

The FLI106xx series of ICs are single-chip TV solutions for products requiring superior 10-bit video quality in the analog and/or digital TV for ATSC, DVB, DTMB, NTSC, and PAL markets. They include a single-channel HD MPEG2 decoder and a secondary PIP channel, flexible analog front-end with an integrated Faroudja 3D video decoder, high-performance industry standard 32-bit MIPS 4Kec processor (250 MIPS), multi-standard analog audio decoder, digital audio decoder and post processor, three programmable Multimedia Processing Engines (MPEs), advanced 2D graphics engine, integrated HDMI 1.3/DVI receivers with integrated HDCP support, and a unified DDR memory controller.

The FLI106xx series of chips also include a very flexible and unique Video eXpansion Interface (VXI) providing glueless connectivity to STMicroelectronic’s video processors, or a customer's proprietary video processor. All areas of video processing in the FLI106xx series is 10-bit for enhanced video quality of the Main and PIP channels and is the first integrated DTV controller to showcase Faroudja RealColor.

All family members include next generation Faroudja DCDi Cinema video format conversion, video enhancement, and noise reduction. The level of video quality that was previously only seen on exclusive Faroudja Home Theater Systems is now available in a single-chip solution.

  • All features

    • MPEG2 MP@HL, MP@ML decode
    • Video eXpansion Interface (VXI) that enables glueless interface to STMicroelectronics family of processors for Picture-in-Picture (PIP) support, customer-unique video processing, or step up TV products
    • On-chip analog signal processing with integrated analog video and audio decoder
    • Multi-format digital and analog audio decoder and post-processor
    • Glueless interface to CableCARD™/common interface connectors
    • True 10-bit Faroudja DCDi Cinema® format processing, including next generation advanced color and contrast controls and noise coring
    • Faroudja TrueLife™ video enhancer
    • Faroudja RealColor® processing
    • Integrated dual MUX HDMI 1.3/HDCP linkand PHY
    • Wide color gamut support
    • USB 2.0 host link and PHY
    • Integrated 250 MIPS 32-bit MIPS 4Kec™ system processor
    • Support for leading operating systems including Linux®
    • Secure boot using unique chip ID
    • 333 MHz 32-bit or 400 MHz 16-bit unified DDR2 (16 to 256 MB) memory interface
    • Integrated EJTAG and JTAG ports for debugging
    • NAND/NOR/SPI Flash support
    • Package: 633-pin PBGA

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FLI10610H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models