GM5621
Obsolete
Design Win
Dual input LCD controller for entry-level applications

Download databrief

Product overview

  • All features

    • 10-bit panel gamma correction and high quality dithering for 8-bit and 6-bit panel interface
    • Digital color controls and sRGB compliant
    • Low bandwidth ADC for keypad interface and cable detection
    • DDC controller for host interface purposes
    • Internal test pattern generator for factory test purposes
    • Two Pulse Width Modulation (PWM) signals for backlight and volume control
    • Instant Auto™ Image Adjustment
    • Energy Spectrum Management® (ESM®)
    • Versatile OSD engine meets PC OEM specs
    • Intel x86 compatible microcontroller with external SPI ROM interface
    • Zoom (from VGA) and shrink (from UXGA) scaling
    • Ultra-Reliable DVI® receiver (165 MHz)- DVI 1.0-compliant
    • Triple-channel (8-bit) ADC and PLL
    • Dual channel LVDS transmitter
    • All system clocks synthesized from a single external crystal
    • Dual channel RSDS transmitter and TCON (GM5626 only)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - GM5621

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models