ST-9160
Obsolete
Design Win
Advanced HD decoder

Download databrief

Product overview

Description

The ST-9160 uses ST’s state of the art process technology to provide a fully featured HD AVC decoder IC.

It is a highly integrated system-on-chip suitable for TV markets across all networks (cable/satellite/DTT/x-DSL/IP) worldwide.

  • All features

    • Advanced high-definition video decoding (H264/VC-1/MPEG2/AVS)
    • Advanced standard-definition video decoding (H264/VC-1/MPEG2/AVS)
    • Advanced multi-channel audio decoding (MPEG 1, 2, MP3, DD/DD+, AAC/AAC+, WMA9/WMA9pro, Dolby TrueHD, DTS/DTS-HD/DTS-HD master)
    • Linux, Windows CE, and OS21 compatible ST40 applications CPU (450 MHz)
    • 16/32-bit DDR2 compatible local memory interface
    • Multi-stream, DVR capable transport stream processing
    • Extensive connectivity (dual USB hosts, dual e-SATA, Ethernet MAC/MII/RMII/GMII, 2nd Ethernet MAC/MII/RMII, MMC/SD/SDIO, and PCI)
    • Advance security and DRM support including SVP, MS-DRM, DivX, and DTCP-IP
    • BD/DVD data decryption and advanced content protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST-9160

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models