STDP6026
Obsolete
Design Win
Triple input LCD controller for WSXGA+ and WUXGA applications

Download databrief

Product overview

Description

STDP60xx is an all-in-one LCD monitor controller with analog (RGB), DisplayPort 1.1a, DVI (STDP6026/STDP6036), and HDMI 1.3a (STDP6028/STDP6038) inputs and supporting resolutions up to WUXGA in a 128 PQFP package. The STDP60xx leverages STMicroelectronics’ patented advanced image-processing technology, as well as a proven integrated ADC/PLL and an Ultra-Reliable DVI compliant digital receiver (STDP6026/STDP6036) to deliver a high-quality solution for mainstream dual input monitors.

The output section contains a dual channel 8-bit LVDS transmitter for direct interfacing of commercially available LVDS LCD panel module. In addition, STDP60xx includes an integrated x86 OCM with SPI compatible interface, advanced color control features, a multicolor proportional font OSD engine, and a number of system I/O components.

Along with the high quality and reliability, STDP60xx also provides a very low cost system design by reducing the number of system components by deploying on a small two-layer PCB.

  • All features

    • Programmable zoom and shrink scaling
    • DisplayPort 1.1a compliant receiver – four-lane DisplayPort input
    • Ultra-Reliable DVI®receiver (165 MHz) (STDP6026/STDP6036)
    • Triple-channel (10-bit) ADC (205 MHz) and PLL
    • Faroudja RealColor®color processing:
      • Image enhancement
      • 12-bit processing
      • Deep color support
      • xvYCC color space support
    • Dual channel 8-bit LVDS output
    • HDMI 1.3 receiver integrated with I2S (L/R channel) or SPDIF audio output ports (STDP6028/STDP6038)
    • Intel x86-compatible microcontroller with external SPI ROM interface
    • 12-bit panel gamma correction and high-quality dithering for 8-bit and 6-bit panel interface
    • DDC controller for host interface purposes
    • PWM signals for backlight, audio volume control, etc.
    • Energy Spectrum Management®(ESM®)
    • Package: 128-pin PQFP

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STDP6026

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models