STMPE610
Obsolete
Design Win
S-Touch advanced touchscreen controller with 6-bit port expander

Download datasheet

Product overview

Description

The STMPE610 is a GPIO (general purpose input/output) port expander able to interface a main digital ASIC via the two-line bidirectional bus (I2C). A separate GPIO expander is often used in mobile multimedia platforms to solve the problems of the limited amount of GPIOs typically available on the digital engine.

The STMPE610 offers great flexibility, as each I/O can be configured as input, output or specific functions. The device has been designed with very low quiescent current and includes a wakeup feature for each I/O, to optimize the power consumption of the device.

A 4-wire touchscreen controller is built into the STMPE610. The touchscreen controller is enhanced with a movement tracking algorithm to avoid excessive data, 128 x 32 bit buffer and a programmable active window feature.

  • All features

    • 6 GPIOs
    • 1.8 - 3.3 V operating voltage
    • Integrated 4-wire touchscreen controller
    • Interrupt output pin
    • Wakeup feature on each I/O
    • SPI and I2C interface
    • Up to 2 devices sharing the same bus in I2C mode (1 address line)
    • 6-input 12-bit ADC
    • 128-depth buffer touchscreen controller
    • Touchscreen movement detection algorithm
    • 25 kV air-gap ESD protection (system level)
    • 4 kV HBM ESD protection (device level)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMPE610

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models