BAL-CW1250D3
Obsolete
Design Win
50Ω nominal input / conjugate match balun to CW1250/1260/1150/1160, with integrated harmonic filter

Download datasheet

Product overview

Description

STMicroelectronics BAL-CW1250D3 is a balun (balanced/unbalanced device) designed to transform a single ended signal to differential signals in WLAN application.

This BAL-CW1250D3, with low insertion losses in the bandwidth 2400 MHz to 2500 MHz, has been customized for CW1250, CW1150, CW1260, CW1160 transceiver. The differential output embeds an integrated matching network adapted to the transceiver.

The BAL-CW1250D3 has been designed using STMicroelectronics IPD (integrated passive device) technology on non-conductive glass substrate to optimize RF performance.

  • All features

    • 50 Ω nominal input / match ST-Ericsson RF IC CW1250, CW1150, CW1260, CW1160
    • Low insertion loss
    • Low amplitude imbalance
    • Low phase imbalance
    • DC blocking access on single RF input
    • Small footprint: < 1.2 mm2

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BAL-CW1250D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models