BlueNRG-LPS

Active
Design Win Education

Programmable Bluetooth Low Energy 5.3 Wireless SoC

Download datasheet Order Direct

Product overview

Description

The BlueNRG-LPS is an ultra-low power programmable Bluetooth® Low Energy wireless SoC solution. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for ultra-low-power consumption and excellent radio performance, for unparalleled battery lifetime. It is compliant with Bluetooth Low Energy SIG core specification version 5.3 addressing point-to-point connectivity and Bluetooth Mesh networking and allows large-scale device networks to be established in a reliable way. The BlueNRG-LPS is also suitable for 2.4 GHz proprietary radio wireless communication to address ultra-low latency applications.

The BlueNRG-LPS embeds a Arm® Cortex®-M0+ microcontroller that can operate up to 64 MHz and also the BlueNRG core co-processor (DMA based) for Bluetooth Low Energy timing critical operations.

The main Bluetooth Low Energy 5.3 specification supported features are:

2 Mbps data rate, long range (Coded PHY), advertising extensions, channel selection algorithm #2, GATT caching, Direction Finding (AoA/AoD), hardware support for simultaneous connection, master/slave and multiple roles simultaneously, extended packet length support, LE Ping procedure, periodic advertising and periodic advertising sync transfer, LE power control and path loss monitoring.

In addition, the BlueNRG-LPS provides enhanced security hardware support by dedicated hardware functions:

True random number generator (RNG), encryption AES maximum 128-bit security co-processor, public key accelerator (PKA), CRC calculation unit, 64-bit unique ID, flash memory read and write protection.

The public key acceleration (PKA) supports the modular arithmetic including exponentiation with maximum modulo size of 3136 bits and the elliptic curves over prime field scalar multiplication, ECDSA signature, ECDSA verification with maximum modulo size of 521 bits CRC calculation unit.

The BlueNRG-LPS can be configured to support standalone or network processor applications. In the first configuration, the BlueNRG-LPS operates as a single device in the application for managing both the application code and the Bluetooth Low Energy stack.

The BlueNRG-LPS embeds high-speed and flexible memory types:

Flash memory of 192 Kbytes, RAM memory of 24 Kbytes, one-time-programmable (OTP) memory area of 1 Kbyte, ROM memory of 7 Kbytes (ST reserved area).

Direct data transfer between memory and peripherals and from memory-to-memory is supported by eight DMA channels with a full flexible channel mapping by the DMAMUX peripheral.

The BlueNRG-LPS embeds a 12-bit ADC, allowing measurements of up to eight external sources and up to three internal sources, including battery monitoring and a temperature sensor.

The BlueNRG-LPS has a low-power RTC and three general purpose 16-bit timers.

The BlueNRG-LPS features standard and advanced communication interfaces:

1x SPI/I2S, 1x LPUART, 1x USART supporting ISO 7816 (smartcard mode), IrDA and Modbus mode, 1x I2C supporting SMBus/PMBus.

The BlueNRG-LPS operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.

The BlueNRG-LPS integrates a high efficiency SMPS step-down converter and an integrated PDR circuitry with a fixed threshold that generates a device reset when the VDD drops under 1.65 V.

The BlueNRG-LPS comes in different package versions supporting up to:

20 I/Os for the QFN32 package. 20 I/Os for the WLCSP36 package.

  • All features

    • Bluetooth® Low Energy system-on-chip supporting Bluetooth 5.3 specifications
      • 2 Mbps data rate
      • Long range (Coded PHY)
      • Advertising extensions
      • Channel selection algorithm #2
      • GATT caching
      • Direction finding (AoA/AoD)
      • LE ping procedure
      • Periodic advertising and periodic advertising sync transfer
      • LE L2CAP connection-oriented channel
      • LE power control and path loss monitoring
    • Radio
      • RX sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
      • Programmable output power up to +8 dBm (at antenna connector)
      • Data rate supported: 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
      • 128 physical connections
      • Integrated balun
      • Support for external PA and LNA
      • BlueNRG core coprocessor (DMA based) for Bluetooth Low Energy timing critical operation
      • 2.4 GHz proprietary radio driver
      • Suitable for systems requiring compliance with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
      • Available integrated passive device (IPD) companion chip for optimized matching and filtering
    • Ultra-low power radio performance
      • 8 nA in SHUTDOWN mode (1.8 V)
      • 0.8 µA in DEEPSTOP mode (with external LSE and BLE wake-up sources, 1.8 V)
      • 1.0 µA in DEEPSTOP mode (with internal LSI and BLE wake-up sources, 1.8 V)
      • 4.3 mA peak current in TX (@ 0 dBm, 3.3 V)
      • 3.4 mA peak current in RX (@ sensitivity level, 3.3V)
    • High performance and ultra-low power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
    • Dynamic current consumption: 14 µA/MHz
    • Operating supply voltage: from 1.7 to 3.6 V
    • -40 ºC to 105 ºC temperature range
    • Supply and reset management
      • High efficiency embedded SMPS step-down converter with intelligent bypass mode
      • Ultra-low power power-on-reset (POR) and power-down-reset (PDR)
      • Programmable voltage detector (PVD)
    • Clock sources
      • 64 MHz PLL
      • Fail safe 32 MHz crystal oscillator with integrated trimming capacitors
      • 32 kHz crystal oscillator
      • Internal low-power 32 kHz RO
    • On-chip non-volatile flash memory of 192 Kbytes
    • On-chip RAM of 24 Kbytes + 4 Kbytes PKA RAM
    • One-time-programmable (OTP) memory area of 1 Kbytes
    • Embedded UART bootloader
    • Ultra-low power modes with or without timer and RAM retention
    • Quadrature decoder
    • Enhanced security mechanisms such as:
      • Flash read/write protection
      • SWD disabling
      • Secure bootloader
    • Security features
      • True random number generator (RNG)
      • Hardware encryption AES maximum 128-bit security co-processor
      • HW public key accelerator (PKA)
      • Cryptographic algorithms: RSA, Diffie-Helman, ECC over GF(p)
      • CRC calculation unit
      • 64-bit unique ID
    • System peripherals
      • 1x DMA controller with 8 channels supporting ADC, SPI-I2S, I2C, USART, LPUART, TIMERS
      • 1x SPI with I2S interface multiplexed
      • 1x I2C (SMBus/PMBus)
      • 1x LPUART (low power)
      • 1x USART (ISO 7816 smartcard mode, IrDA, SPI Master and Modbus)
      • 1x independent WDG
      • 1x real-time clock (RTC)
      • 1x independent SysTick
      • 1x 16-bits, four channel general purpose timer
      • 2x 16-bits, two channel general purpose timer
      • Infrared interface
    • Up to 20 fast I/Os
      • All of them with wake-up capability
      • All of them retain state in low-power
      • All of them 5 V tolerant
    • Analog peripherals
      • 12-bit ADC with 8 input channels, up to 16 bits with down sampler
      • Battery monitoring
      • Analog watchdog
    • Development support
      • Serial wire debug (SWD)
      • 4 breakpoints and 2 watchpoints
    • All packages are ECOPACK2 compliant

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      µISP In-Circuit Programmer

      Active

      Universal, standalone, compact, budget-sensitive, in-System single-site programming solution

      Hardware development tools from partners Algocraft
      µISP In-Circuit Programmer

      Description:

      Universal, standalone, compact, budget-sensitive, in-System single-site programming solution

      Cyclone

      Active

      High-performance versatile in-system flash programmer with gang programming and secure image storage

      Hardware development tools from partners PEmicro
      Cyclone

      Description:

      High-performance versatile in-system flash programmer with gang programming and secure image storage

      FlashRunner 2.0

      Active

      Compact embedded device programming system with multi-protocol support and real-time logging features

      Hardware development tools from partners SMH Technologies
      FlashRunner 2.0

      Description:

      Compact embedded device programming system with multi-protocol support and real-time logging features

      FlashRunner High Speed

      Active

      Multi-end programming system

      Hardware development tools from partners SMH Technologies
      FlashRunner High Speed

      Description:

      Multi-end programming system

      FlashRunner LAN2.0 NXG

      Active

      Advanced multi-protocol in-system programming system with scalable channels and high-speed interfaces

      Hardware development tools from partners SMH Technologies
      FlashRunner LAN2.0 NXG

      Description:

      Advanced multi-protocol in-system programming system with scalable channels and high-speed interfaces

      Free Arm Keil MDK for STM32C0, STM32F0, STM32L0 and STM32G0

      Active

      C/C++ Compiler, IDE/Debugger, CMSIS components, RTOS for STM32C0/F0/L0/G0/U0/WL and BlueNRG-1/2/LP/LPS

      Software development tools from partners Arm
      Free Arm Keil MDK for STM32C0, STM32F0, STM32L0 and STM32G0

      Description:

      C/C++ Compiler, IDE/Debugger, CMSIS components, RTOS for STM32C0/F0/L0/G0/U0/WL and BlueNRG-1/2/LP/LPS

      Multilink

      Active

      High-speed debug probe for ARM Cortex M devices such as STM32, and other 8-/16-/32-bit devices including SPC5

      Hardware development tools from partners PEmicro
      Multilink

      Description:

      High-speed debug probe for ARM Cortex M devices such as STM32, and other 8-/16-/32-bit devices including SPC5

      PROGACMP

      Active

      Flash Programming Software for STM32 and BlueNRG-1 devices

      Software development tools from partners PEmicro
      PROGACMP

      Description:

      Flash Programming Software for STM32 and BlueNRG-1 devices

      Production Flash Programmer

      Active

      Flash and Gang programmers for STM32, STM8, and BlueNRG MCUs

      Hardware development tools from partners Elprotronic
      Production Flash Programmer

      Description:

      Flash and Gang programmers for STM32, STM8, and BlueNRG MCUs

      WriteNow! In-Circuit Multiple Programmer

      Active

      Universal, standalone, in-System parallel programmer for production environment

      Hardware development tools from partners Algocraft
      WriteNow! In-Circuit Multiple Programmer

      Description:

      Universal, standalone, in-System parallel programmer for production environment
    • Part number
      Status
      Description
      Type
      Supplier

      Amazon FreeRTOS

      Active

      Extends FreeRTOS kernel with open source libraries to easily and securely connect your MCUs to the cloud

      Embedded software from partners AWS
      Amazon FreeRTOS

      Description:

      Extends FreeRTOS kernel with open source libraries to easily and securely connect your MCUs to the cloud
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BNRGLP-DK

      Active

      BlueNRG-LP, BlueNRG-LPS DK SW package

      Evaluation tool software ST
      STSW-BNRGLP-DK

      Description:

      BlueNRG-LP, BlueNRG-LPS DK SW package
    • Part number
      Status
      Description
      Type
      Supplier

      IoT services - From your brain to the factory

      Active

      Help our customers to carry out their IoT projects

      Design services from partners BLUEGRioT
      IoT services - From your brain to the factory

      Description:

      Help our customers to carry out their IoT projects

      MakeSense - 221e engineering services

      Active

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing

      Design services from partners 221e
      MakeSense - 221e engineering services

      Description:

      MakeSense is a program for companies that need help with implementing wireless connectivity and inertial, environmental or biosignal sensing
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IDB012V1

      Active

      Evaluation platform based on the BlueNRG-LPS system-on-chip

      Wireless ST
      STEVAL-IDB012V1

      Description:

      Evaluation platform based on the BlueNRG-LPS system-on-chip

      STEVAL-IDB013V1

      Active

      Evaluation platform based on BlueNRG-LPS system-on-chip

      Wireless ST
      STEVAL-IDB013V1

      Description:

      Evaluation platform based on BlueNRG-LPS system-on-chip
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BNRG001

      Active

      Current consumption estimation tool

      Wireless Connectivity Software ST
      STSW-BNRG001

      Description:

      Current consumption estimation tool

      STSW-BNRGFLASHER

      Active

      The RF-Flasher utility

      Wireless Connectivity Software ST
      STSW-BNRGFLASHER

      Description:

      The RF-Flasher utility

      STSW-BNRGUI

      Active

      BLUENRG family GUI

      Wireless Connectivity Software ST
      STSW-BNRGUI

      Description:

      BLUENRG family GUI

      STSW-LP-PROFILES

      Active

      BlueNRG-LP, BlueNRG-LPS Bluetooth LE Profiles SW package

      Wireless Connectivity Software ST
      STSW-LP-PROFILES

      Description:

      BlueNRG-LP, BlueNRG-LPS Bluetooth LE Profiles SW package

      STSW-WISE-STUDIO

      Active

      WiSE-Studio free IDE for Windows, Linux, MAC OS

      Wireless Connectivity Software ST
      STSW-WISE-STUDIO

      Description:

      WiSE-Studio free IDE for Windows, Linux, MAC OS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BlueNRG-LPS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
BLUENRG-332AC
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-332AT
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-332VC
Active
WLCSP MSL1 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-332VT
Active
WLCSP MSL1 Industrial Ecopack3 10 2024-01-01T00:00:00.000+01:00

BLUENRG-332AC

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-332AT

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-332VC

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-332VT

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
BLUENRG-332AC
Available at distributors

Distributor availability of BLUENRG-332AC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-332VT
Available at distributors

Distributor availability of BLUENRG-332VT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-332AT
Available at distributors

Distributor availability of BLUENRG-332AT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-332VC
Available at distributors

Distributor availability of BLUENRG-332VC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BLUENRG-332AC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-332AC

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-332VT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-332VT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-332AT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-332AT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-332VC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-332VC

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

STM32WB0 series is strongly recommended for any new design further to the BlueNRG-LP/LPS rebranding.