CPL-WB-00D3
Obsolete
Design Win
Wide band directional coupler with ISO port

Download datasheet

Product overview

Description

The CPL-WB-00D3 is a wide band directional coupler designed to measure RF antenna output power in GSM / WCDMA / TD-SCDMA / LTE applications. This CPL has been customized for wide band operating frequencies (EGSM and CELL, PCS, DCS, TD-SCDMA, WCDMA Band I, B7, B17, LTE) with less than 0.2 dB insertion losses in the transmit bandwidth (704 MHz to 2570 MHz).

The CPL-WB-00D3 has been designed using STMicroelectronics IPD (integrated passive device) technology on non conductive glass substrate to optimize RF performance. The device is delivered 100% tested in tape and reel.

  • All features

    • 50 Ω nominal input / output impedance
    • Wide operating frequency range (704 MHz to 2570 MHz)
    • Low insertion Loss (< 0.2 dB)
    • 34 dB typical coupling factor
    • High directivity (typical 25 dB)
    • High ESD robustness (IEC 61000-4-2 Level 4)
    • Flip-Chip package
    • Small footprint: 1300 x 1000 μm
    • Benefits
      • Very low profile (< 690 μm)
      • Lead-free package
      • High RF performance
      • RF module size reduction

EDA Symbols, Footprints and 3D Models

STMicroelectronics - CPL-WB-00D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models