Product overview
Description
The ST60A3H0 is an RF millimeter-wave transceiver product operating in the 60 GHz V-band from 60 GHz to 61 GHz. The ST60A3H0 has a miniature form factor, optimized bill of materials, and low-power operation. The ST60A3H0 is a high-speed RF transceiver compliant with eUSB2, UART, and I²C protocols. The transceiver module contains general-purpose input/outputs (GPIOs) that are also available in tunneling mode. The device is compatible with various antenna configurations, either patch antennas designed on-PCB, or highly directive SMT horn antennas allowing both end-fire and broadside radiation patterns. The ST60A3H0 meets the requirements of applications by virtue of its compactness, low-power operation, ease of use, and its innovative architecture design for optimized system bill of materials.
-
All features
- 60 GHz V-Band transceiver for short range contactless connectivity up to 480 Mbit/s
- Compact solution integrating full RF transceiver operating in Half-Duplex mode
- RF operational bandwidth: From 60 GHz to 61 GHz
- 34 dB typical total link budget
- eUSB2, UART, GPIO, or I²C RF tunneling
- Single 1.8 V supply or dual supply 1.8 V (analog/RF) and 1.2 V (digital/GPIO)
- Low power consumption (typical values with single 1.8 V supply):
- eUSB2 Rx/Tx - 110/130 mW
- UART/GPIO/I2C - 90 mW
- Standby - 23 μW
- 50 Ω single-ended nominal RF input/output impedance with recommended PCB transition
- Optimized BOM without external matching network and clock references. A reference clock may be used at one end of the RF link to comply with specific regional regulation
- Package: VFBGA 2.2 mm x 2.6 mm x 0.8 mm, 30 balls, 5x6 array, 0.4 mm pitch
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST60A3H0C1CC7XT3 | Active Product is in volume production. | VFBGA 30 2.2X2.6X0.8 P 0.4 mm | Industrial | Ecopack2 | - | - | |
| ST60A3H0C1CC7XT4 | Active Product is in volume production. | VFBGA 30 2.2X2.6X0.8 P 0.4 mm | Industrial | Ecopack2 | - | - | |
| ST60A3H0C1CC7XY3 | Active Product is in volume production. | VFBGA 30 2.2X2.6X0.8 P 0.4 mm | Industrial | Ecopack2 | - | - | |
| ST60A3H0C1CC7XY4 | Active Product is in volume production. | VFBGA 30 2.2X2.6X0.8 P 0.4 mm | Industrial | Ecopack2 | - | - | |
ST60A3H0C1CC7XT4
Package:
VFBGA 30 2.2X2.6X0.8 P 0.4 mmMaterial Declaration**:
ST60A3H0C1CC7XY4
Package:
VFBGA 30 2.2X2.6X0.8 P 0.4 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Sustainable benefit | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| ST60A3H0C1CC7XY4 | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| ST60A3H0C1CC7XT3 | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| ST60A3H0C1CC7XY3 | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| ST60A3H0C1CC7XT4 | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
ST60A3H0C1CC7XY4 Active
ST60A3H0C1CC7XT3 Active
ST60A3H0C1CC7XY3 Active
ST60A3H0C1CC7XT4 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors