STW82102B
Obsolete
Design Win
RF down converter with embedded integer-N synthesizer

Download datasheet

Product overview

Description

The STMicroelectronics STW82102B is an integrated down converter providing 8 dB of gain, 10.5 dB NF, and a very high input linearity by means of its passive mixer.

Embedding two wide band auto calibrating VCOs and an integer-N synthesizer, the STW82102B is suitable for both Rx and Tx requirements for cellular infrastructure equipment.

The integrated RF balun and internal matching permit direct 50 ohm single-ended interface to RF port. The IF output is suitable for driving 200-ohm impedance filters.

By embedding a DAC with dual current output to drive an external PIN diode attenuator, the STW82102B replaces several costly discrete components and offers a significant footprint reduction.

The STW82102B device is designed with STMicroelectronics advanced 0.35 μm SiGe process. Its performance is specified over a -40 °C to +85 °C temperature range.

  • All features

    • High linearity:
      • IIP3: +25.5 dBm
      • 2FRF-2FLO spurious rejection: 85 dBc
    • Noise figure:
      • NF: 10.5 dB
    • Conversion gain
      • CG: 8 dB
    • RF range: 1425 MHz to 1910 MHz
    • Wide IF amplifier frequency range: 70 MHz to 400 MHz
    • Integrated RF balun with internal matching
    • Dual differential integrated VCOs with automatic center frequency calibration:
      • LOA: 1500 to 1800 MHz
      • LOB: 1900 to 2200 MHz
    • Embedded integer-N synthesizer
      • Dual modulus programmable prescaler (16/17 or 19/20)
      • Programmable reference frequency divider (10 bits)
      • Adjustable charge pump current
      • Digital lock detector
      • Excellent integrated phase noise
      • Fast lock time: 150 μs
    • Integrated DAC with dual current output
    • Supply: 3.3 V and 5 V analog, 3.3 V Digital
    • Dual digital bus interface: SPI and I2C bus (fast mode) with 3 bit programmable address (1101A2A1A0)
    • Process: 0.35 μm BICMOS SiGe
    • Operating temperature range -40 to +85oC
    • 44-lead exposed pad VFQFPN package 7x7x1.0 mm
    • Applications
      • Cellular infrastructure equipment:
        • IF sampling receivers
        • Digital PA linearization loops
      • Other wireless communication systems.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW82102B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models