CATEGORIES

60 GHz contactless products

The 60 GHz RF millimeter-wave unlicensed V-band opens new opportunities for contactless connectivity. By enabling unprecedented multi-gigabit data rates, the use of this radio frequency in embedded devices eliminates the need for physical cables, rotating joints, and connectors.

The ST60 RF transceivers for the 60 GHz band provide contactless point-to-point communications over a short range, down to a few centimeters. They offer a range of advanced features, including:

  • High data rates up to 6.25 Gbps for fast data transfers
  • Low latency down to a few nano seconds for real-time performance
  • Unmatched efficiency with power consumption as low as 100 mW
  • A compact form factor for simplified PCB integration
  • Seamless connectivity without the need for pairing

The ST60 transceivers allow developers to optimize their bill of material while simplifying their software design process, since the transceivers do not require any specific software drivers. In addition, developers can choose from a variety of external antennas to meet the requirements of a wide range of applications.

Applications

Icon of a smartwatch, depicted in a minimalist style with a dark blue band and a rectangular screen outlined in white
Personal electronics
  • Smartwatches
  • Smart glasses
  • Smartphones
  • Tablets
  • Wearables
Icon of a drone with four propellers
Consumers
  • Smart appliances
  • Cleaning robots
  • Drones
  • Robot lawn mowers
 Icon of two digital kiosks
Display
  • Contactless displays
  • Docking stations
  • Video walls
  • Fan displays
Icon of an industrial robotic arm
Industrial
  • Rotating joints
  • Rotating radars and LiDAR sensors
  • Industrial robots
  • Ruggedized sensors
Icon of a security camera
Camera
  • 360° video surveillance
  • Detachable cameras
  • Action cameras
  • Gimbals
Icon of a heart shape in dark blue with a white lightning bolt in the center
Medical
  • Health companions
  • Endoscopes
  • Medical keyboards
  • Sterilized equipment

Product types

Image of an automated manufacturing assembly line featuring robotic arms and sensors mounted on metal frames, positioned along a conveyor belt, with a focus on precision machinery in a high-tech industrial setting.

ST60A2

The ST60A2 is ideal for multi-gigabit per second transfers, including high-resolution video, contactless displays, and real time contactless Ethernet. It shines in rotating systems like radar and LiDAR, immune to wear and tear.

This product line features a versatile analog interface compatible with a wide range of protocols such as Ethernet, CSI-2, DSI, DisplayPort, and V-by-One, when combined with companion chips and it is well suited for harsh environments thanks to an operating range from -40 to 105°C.

Find products
Image of a person wearing a smartwatch on their wrist while their hands are partially submerged in a swimming pool, with sunlight creating ripples and reflections on the water's surface.

ST60A3

The ST60A3 combines mate auto-discovery mechanism and remote device boot control with a robust data transfer channel. It is ideal in software loading and testing systems in both pre- and post-housing stages of the device assembly process.

ST60A3 offers a hassle-free setup, implementing GPIO, UART, I2C and eUSB2 protocols at speeds up to 480 Mbps.

This product line includes antenna-in-package versions for reduced development time and footprint.

Find products

Benefits

  • Improving existing applications to enable fast software upload, testing, or docking in industrial environments.
  • Water- & dust-proof connector-less devices that endure over time.
  • Unlimited mating cycles to withstand repeated use without compromising performance.
  • Seamless end-user experience thanks to high data transfer rates and low latency.
ST60 High speed, low power, short range, point to point 60GHz RF link
On-demand Webinar:
Discover ST60 for contactless connectivity
Interested in 60 Ghz RF transceiver for contactless connectivity?

The ST60 transceivers foster innovative applications across various fields.

In consumer technology, ST60 simplifies the manufacturing and maintenance of wearable and personal robotics, both on production lines and at service centers. The ST60 also enables the development of contactless docking stations and detachable accessories, offering greater reliability, convenience, and flexibility for end users.

In the industrial sector, ST60 enhances efficiency and durability by replacing traditional cables and rotating joints, which are prone to wear and tear in harsh environments. This reduces maintenance costs and minimizes downtime, leading to increased productivity and operational efficiency.

ST60 is ideal for devices with 360° rotation and moving parts, such as robotic arms, and cameras. Its ability to maintain a stable connection without the need for physical connectors allows for unmatched levels of reliability.

In the medical field, the ST60 improves safety and eases cleaning processes. By eliminating the need for physical connectors and allowing for sealed equipment, it reduces the risk of contamination and makes it easier to sterilize medical devices.