Product overview
Description
The LMV82x and LMV82xA series of single, dual, and quad operational amplifiers offer low voltage operation with rail-to-rail output swing. They outperform the industry standard LMV321, especially with regard to the gain bandwidth
product (5.5 MHz). The LMV821, LMV822 and LMV824 are offered with standard pinouts.
The LMV820, LMV823, and LMV825 include a power-saving shutdown feature that reduces the supply current to a maximum of 50 nA at 25 °C.
The wide temperature range, high ESD tolerance, and automotive grade qualification make them particularly suitable for use in harsh automotive applications.
-
All features
- Low power consumption: 400 μA max at 5 V
- Low power shutdown mode: 50 nA max
- Low offset voltage: 0.8 mV max at 25°C
- Tiny packages
- Extended temperature range: -40°C to +125°C
- Low supply voltage: 2.5 V - 5.5 V
- Gain bandwidth product: 5.5 MHz
- Automotive qualification
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
HW Models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LMV822IDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
| LMV822IQ2T | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | - | - | |
| LMV822IST | Active | MiniSO-8 | Industrial | Ecopack3 | - | - | |
| LMV822IYDT | Active | SO-8 | Automotive | Ecopack3 | - | - | |
| LMV822IYST | Active | MiniSO-8 | Automotive | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| LMV822IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LMV822IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LMV822IQ2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LMV822IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LMV822IYST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LMV822IYDT Active
LMV822IDT Active
LMV822IQ2T Active
LMV822IST Active
LMV822IYST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors