Product overview
Description
The TJM4558 is a high performance monolithic dual operational amplifier.
The circuit combines all the outstanding features of the MC1458 and, in addition possesses three times the unity gain bandwidth of the industry standard.
-
All features
- GAIN BANDWIDTH PRODUCT (at 100kHz) 5.5MHz
- INTERNALLY COMPENSATED
- GAIN AND PHASE MATCH BETWEEN AMPLIFIER
- SHORT-CIRCUIT PROTECTION
- PIN TO PIN COMPATIBLE WITH MC1458/LM358
- LOW POWER CONSUMPTION
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TJM4558CDT | Active | SO-8 | Industrial | Ecopack1 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TJM4558CDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TJM4558CDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors