M74HC280

Active
Design Win

9 Bit Parity Generator

Download datasheet

Product overview

Description

The M74HC280 is a high-speed CMOS 9-bit parity generator fabricated with silicon gate C2MOS technology.

It is composed of nine data inputs (A to I) and odd/even parity outputs (ΣODD and ΣEVEN). The nine data inputs control the output conditions. When the number of high-level inputs is odd, ΣODD outputs are kept high and ΣEVEN outputs are kept low. Conversely, when the number of high-level outputs is even, ΣEVEN outputs are kept high and ΣODD outputs are kept low. The IC generates either odd or even parity making the application flexible. The word-length capability is easily expanded by cascading.

All inputs are equipped with protection circuits against static discharge and transient excess voltage.

  • All features

    • High-speed: tPD = 22 ns (typ.) at VCC = 6 V
    • Low power dissipation: ICC = 4 μA (max.) at TA = 25 °C
    • High noise immunity: VNIH = VNIH = 28 % VCC (min)
    • Symmetrical output impedance: |IOH| = IOL = 4 mA (min.)
    • Balanced propagation delays: tPLH ≅ tPHL
    • Wide operating voltage range: VCC (opr) = 2 V to 6 V
    • Pin and function compatible with 74 series 280
    • ESD performance
      • HBM: 2 kV
      • MM: 200 V
      • CDM: 1 kV

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M74HC280

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M74HC280YRM13TR
Active
SO-14 Automotive Ecopack3 - -

M74HC280YRM13TR

Package:

SO-14

Material Declaration**:

Marketing Status

Active

Package

SO-14

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
M74HC280YRM13TR
Available at distributors

Distributor availability of M74HC280YRM13TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M74HC280YRM13TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M74HC280YRM13TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors