Product overview
Description
The L5973AD is a step down monolithic power switching regulator with a switch current limit of 2A so it is able to deliver more than 1.5 A DC current to the load depending on the application conditions.
The output voltage can be set from 1.235 V to 35 V. The high current level is also achieved thanks to an SO8 package with exposed frame, that allows to reduce the RthJA down to approximately 40 °C/W.
The device uses an internal P-Channel D-MOS transistor (with a typical of 200 mΩ) as switching element to avoid the use of bootstrap capacitor and guarantee high efficiency.
An internal oscillator fixes the switching frequency at 500 kHz to minimize the size of external components.
Having a minimum input voltage of 4 V only, it is particularly suitable for 5 V bus, available in all computer related applications.
Pulse by pulse current limit with the internal frequency modulation offers an effective constant current short circuit protection.
-
All features
- Inhibit for zero current consumption
- Internal current limiting
- Protection against feedback disconnection
- Synchronization
- Thermal shutdown
- Voltage feedforward
- 500 kHz Internally fixed frequency
- 2 A Internal switch
- 3.3 V / (±2 %) reference voltage
- Operating input voltage from 4 V to 36 V
- Low dropout operation: 100 % duty cycle
- Zero load current operation
- Output voltage adjustable from 1.235 V to 35 V
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 22 Sep 2016 | 22 Sep 2016 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L5973AD | Active | PowerSO-8 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| L5973ADTR | Active | PowerSO-8 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L5973AD | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L5973ADTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L5973AD Active
L5973ADTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors