L4979D
Obsolete
Design Win
Automotive Low Drop Voltage Regulator

Product overview

Description

L4979D-E and L4979MD are low dropout linear regulators with microprocessor control functions such as low-voltage reset, watchdog, on/off control. Typical quiescent current is 100 µA in very low output current mode and enabled regulator. The devices drop to 6 µA with not enabled regulators.

On chip trimming results in high output voltage accuracy (±2%). Accuracy is kept over wide temperature range, line and load variation.

The maximum input voltage is 40 V. The max. output current is internally limited. Internal temperature protection disables the voltage regulator output.

  • All features

    • AEC-Q100 qualified
    • Operating DC supply voltage range 5.6 V to 31 V
    • Low quiescent current (6 µA typ. at 25 °C with enable low)
    • High precision output voltage (±2%)
    • Low dropout voltage less than 0.5 V
    • Reset circuit sensing the output voltage down to 1 V
    • Programmable reset pulse delay with external capacitor
    • Watchdog
    • Programmable watchdog timer with external capacitor
    • Thermal shutdown and short-circuit protection
    • Automotive temperature range (Tj = -40 °C to 150 °C)
    • Enable input for enabling/disabling the voltage regulator output

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L4979D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models