L4938EPD
Obsolete
Design Win
Advanced Voltage Regulator

Download datasheet

Product overview

Description

The L4938ED and L4938EPD are monolithic integrated dual voltage regulators with two very low dropout outputs and additional functions such as power-on reset and input voltage sense. They are designed for supplying microcomputer controlled systems especially in automotive applications.

  • All features

    • Output 2 voltage 5 V ± 2% with 400 mA current capability (ADJ wired to VOUT2)
    • High precision standby output voltage 5 V ± 1% with 100 mA current capability
    • Output 2 disable function for standby mode
    • Enable and sense inputs (EN, SI) protected against negative transients down to -5 V
    • Extremely low quiescent current, 65 μA (less than 90 μA) in standby mode
    • Reset threshold adjustable from 3.8 V to 4.7 V
    • Operating transient supply voltage up to 40 V
    • Output 2 voltage adjustable by external voltage divider
    • Operating DC supply voltage range 5 V - 28 V

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L4938EPD

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models