STLM20
Obsolete
Design Win
Analog temperature sensor, ultra-low current 2.4 V, high precision

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

STTS22H

Product overview

Description

The STLM20 is a precision analog output temperature sensor for low current applications where maximizing battery life is important. It operates over a –55 °C to 130 °C (grade 7) or –40 °C to 85 °C (grade 9) temperature range. The power supply operating range is 2.4 V to 5.5 V. The maximum temperature accuracy of the STLM20 is ± 1.5 °C (±0.5 °C typ) at an ambient temperature of 25 °C and VCCof 2.7 V. The temperature error increases linearly and reaches a maximum of ±2.5 °C at the temperature range extremes. The temperature range is affected by the power supply voltage. For the temperature grade 7 device, a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are +130 °C and –55 °C (decreasing the power supply voltage from 2.7 V to 2.4 V changes the low end of the operating temperature range from –55 °C to –30 °C, while the positive remains at +130 °C).

The STLM20 has a maximum quiescent supply current of 8 μA. Therefore, self-heating is negligible.

  • All features

    • Precision analog voltage output temperature sensor
    • ±1.5 °C maximum temperature accuracy at 25 °C (±0.5 °C typical)
    • Ultra-low quiescent supply current: 4.8 μA (typ) and 8.0 μA (max)
    • Operating voltage range: 2.4 V to 5.5 V
    • Operating temperature range: –55 °C to 130 °C (grade 7) –40 °C to 85 °C (grade 9)
    • SOT323-5L 5-lead package
    • UDFN-4L 4-lead package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STLM20

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models