STTS22H
Active
Education Education Design Win
Low-voltage, ultralow-power, 0.5°C accuracy I²C/SMBus 3.0 temperature sensor

Download datasheet

Product overview

Description

The STTS22H is an ultralow-power, high-accuracy, digital temperature sensor offering high performance over the entire operating temperature range.

The STTS22H is a bandgap temperature sensor coupled with an A/D converter, signal processing logic, and an I²C/SMBus 3.0 interface all in a single ASIC.

This sensor is housed in a small 2 x 2 x 0.50 mm 6-lead UDFN package with exposed pad down for a better temperature match with the surrounding environment.

The STTS22H is factory calibrated and requires no additional calibration efforts on the customer side.

The STTS22H units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated in accordance with the IATF 16949:2016 standard.

  • All features

    • Key features
      • Integrated high-accuracy temperature sensor
      • Factory calibrated
      • NIST traceability
      • One-shot mode for power saving
    • Electrical specifications
      • Supply voltage: 1.5 to 3.6 V
      • I²C, SMBus 3.0 with ALERT (ARA) support
      • Programmable thresholds with interrupt pin
      • Supports up to 1 MHz serial clock
      • Up to 4 I²C/SMBus slave addresses
      • Ultralow current: 1.75 µA in one-shot mode
    • Sensing specifications
      • Operating temperature -40 °C to +125 °C
      • Temperature accuracy (max.): ± 0.5 °C (-10 °C to +60 °C)
      • 16-bit temperature data output
    • Package specifications
      • UDFN 2.0 x 2.0 x 0.50 mm, 6 leads with exposed pad down
      • ECOPACK and RoHS compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTS22H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTS22HTR
Active
UDFN 2X2X.55 6L PITCH0.65 Ecopack3 10 2021-01-01T00:00:00.000+01:00

STTS22HTR

Package:

UDFN 2X2X.55 6L PITCH0.65

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UDFN 2X2X.55 6L PITCH0.65

RoHS Compliance Grade

Ecopack3

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STTS22HTR

Distributor availability of STTS22HTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTS22HTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTS22HTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors