Product overview
Description
This demonstration board is specifically designed for the TSC101 integrated circuit.
The TSC101 measures a very small voltage drop on a high-side shunt resistor, and, using an internally fixed gain, amplifies the difference into a ground-referenced output voltage; the amplification gain is internally fixed.
Input common-mode and power supply voltages are independent.
The common-mode voltage can range from 2.8 V to 30 V in operating conditions, and up to 60 V in absolute maximum ratings.
The supply voltage can range from 4 V to 24 V.
Current consumption of less than 300 μA over the temperature range and low input bias current (less than 8 μA in standard conditions, a few 100 nA if VCC isn't supplied) are particularly interesting to save power in the application.
-
All features
- Buffered output
- Internally fixed gain:
20 V/V (TSC101A) 50 V/V (TSC101B) 100 V/V (TSC101C) - Independent supply and input common-mode voltages
- Wide common-mode surviving range: -0.3 V to 60 V (load-dump)
- Wide common-mode operating range: 2.8 V to 30 V
- Low current consumption: ICC max is 300 μA
- Wide supply voltage range: 4 V to 24 V
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISQ007V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ISQ007V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISQ007V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-ISQ007V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors