Loading spinner

STM8L101-EVAL

Obsolete
Design Win

Evaluation board with STM8L101K3 MCU

Download databrief

Product overview

Description

The STM8L101-EVAL is composed of two boards, a motherboard and a daughterboard. The STM8L1/L2 motherboard is called MB709. It includes all peripherals which are connected to the MCU on the daughterboard and connects to the daughterboard via two 36-pin connectors. The STM8L1 daughterboard is called MB710 and has an STM8L101 MCU.

The motherboard and daughterboard are a complete development platform for the STM8L101 microcontroller with comparator, I2C, SPI, USART and SWIM debugging support.

The full range of hardware features on the STM8L101-EVAL helps you to evaluate all peripherals (micro SD Card, USART, EEPROM, LCD, for example) and develop your own applications.

  • All features

    • 5 V power jack supply
    • Audio play
    • Micro SD Card™
    • 64 Kbit I2C EEPROM
    • One channel of RS-232 communication
    • Bi-color LED
    • Economic analog voltage measurement based on comparator
    • SWIM debug support
    • 122 x 32 dot-matrix serial interface LCD module
    • Joystick with 4-direction control and selector
    • Reset and User button
    • 3 LEDs
    • Extension connector for daughterboard
    • One 10 K potentiometer