Save to MyST

IO-Link

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Paving the way to Industry 4.0, IO-Link communication networks (IEC 61131-9) can be used for bi-directional, point-to-point data connectivity down to the actuator and sensor level, enabling data pre-processing, sensor parameter tuning and advanced diagnostics. We offer a range of solutions including IO-Link transceivers, STM32 microcontrollers as well as protection devices to help meet IEC 6100 requirements for electro-static discharge (ESD), burst and surge immunity together with a set of hardware and software evaluation tools to help implement efficient IO-Link gateways. Read more

Our products and solutions

We offer a range of solutions including IO-Link transceivers, STM32 microcontrollers as well as protection devices to help meet IEC 6100 requirements for electro-static discharge (ESD), burst and surge immunity together with a set of hardware and software evaluation tools to help implement efficient IO-Link gateways.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BFA001V2

      Active

      Software package for STEVAL- BFA001V2B multi-sensor development kit for condition monitoring and predictive maintenance

      Evaluation Tool Software ST
      STSW-BFA001V2

      Description:

      Software package for STEVAL- BFA001V2B multi-sensor development kit for condition monitoring and predictive maintenance

      STSW-IDP4PREDMNT

      Active

      Predictive maintenance evaluation kit firmware

      Evaluation Tool Software ST
      STSW-IDP4PREDMNT

      Description:

      Predictive maintenance evaluation kit firmware

      STSW-IOD01

      Active

      IO-Link v1.1.3 sensor software for P-NUCLEO-IOD01A1

      Evaluation Tool Software ST
      STSW-IOD01

      Description:

      IO-Link v1.1.3 sensor software for P-NUCLEO-IOD01A1

      STSW-IOD04K

      Active

      Software pack for STEVAL-IOD04KT1 with IO-Link stack v1.1, IODD, and control software for industrial sensors

      Evaluation Tool Software ST
      STSW-IOD04K

      Description:

      Software pack for STEVAL-IOD04KT1 with IO-Link stack v1.1, IODD, and control software for industrial sensors
    • Part number
      Status
      Description
      Type
      Supplier

      FP-IND-IODSNS1

      Active

      STM32Cube function pack for P-NUCLEO-IOD02A1, with IO-Link stack v1.1, IODD and control software for industrial sensors

      STM32 ODE Function Pack SW ST
      FP-IND-IODSNS1

      Description:

      STM32Cube function pack for P-NUCLEO-IOD02A1, with IO-Link stack v1.1, IODD and control software for industrial sensors

      X-CUBE-IOD02

      Active

      Industrial IO-Link device software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-IOD02

      Description:

      Industrial IO-Link device software expansion for STM32Cube

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      P-NUCLEO-IOD01A1

      Active

      STM32 Nucleo pack for IO-Link device fully compatible with IO-Link v1.1 (PHY and stack)

      - STM32 ODE Sense HW ST
      P-NUCLEO-IOD01A1
      Active

      STM32 Nucleo pack for IO-Link device fully compatible with IO-Link v1.1 (PHY and stack)

      P-NUCLEO-IOD02A1

      Active

      STM32 Nucleo pack for IO-Link device applications based on L6364Q transceiver, industrial sensors and STM32L452RE MCU

      - STM32 ODE Sense HW ST
      P-NUCLEO-IOD02A1
      Active

      STM32 Nucleo pack for IO-Link device applications based on L6364Q transceiver, industrial sensors and STM32L452RE MCU

      P-NUCLEO-IOM01M1

      Active

      STM32 Nucleo pack for IO-Link master with IO-Link v1.1 PHY and stack

      L6360 STM32 ODE Move-Actuate HW -
      P-NUCLEO-IOM01M1
      Active

      STM32 Nucleo pack for IO-Link master with IO-Link v1.1 PHY and stack

      X-NUCLEO-IOD02A1

      Active

      Dual channel IO-Link device expansion board based on L6364Q for STM32 Nucleo

      - STM32 ODE Connect HW ST
      X-NUCLEO-IOD02A1
      Active

      Dual channel IO-Link device expansion board based on L6364Q for STM32 Nucleo

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      STEVAL-BFA001V2B

      Active

      Multi-sensor predictive maintenance kit with IO-Link stack v.1.1

      L6362A Communication and Connectivity Solution Eval Boards ST
      STEVAL-BFA001V2B
      Active

      Multi-sensor predictive maintenance kit with IO-Link stack v.1.1

      STEVAL-IDP003V1

      Active

      IO-Link industrial modular sensor board based on L6362A

      L6362A Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDP003V1
      Active

      IO-Link industrial modular sensor board based on L6362A

      STEVAL-IDP004V2

      Active

      IO-Link master multi-port evaluation board based on L6360

      L6360 Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDP004V2
      Active

      IO-Link master multi-port evaluation board based on L6360

      STEVAL-IOD002V1

      Active

      Dual channel IO-Link device expansion board based on L6364W for STM32 Nucleo

      - Communication and Connectivity Solution Eval Boards ST
      STEVAL-IOD002V1
      Active

      Dual channel IO-Link device expansion board based on L6364W for STM32 Nucleo

      STEVAL-IOD003V1

      Active

      IO-Link (PHY) device evaluation board based on L6362A with Arduino connectors for STM32 Nucleo

      L6362A Communication and Connectivity Solution Eval Boards ST
      STEVAL-IOD003V1
      Active

      IO-Link (PHY) device evaluation board based on L6362A with Arduino connectors for STM32 Nucleo

      STEVAL-IOD04KT1

      Active

      Industrial smart sensor kit based on L6364W dual IO-Link device transceiver

      - Process Control and Automation Solution Eval Boards ST
      STEVAL-IOD04KT1
      Active

      Industrial smart sensor kit based on L6364W dual IO-Link device transceiver

      STEVAL-IOM001V1

      Active

      IO-Link master evaluation board based on L6360 equipped with ST morpho connectors for STM32 Nucleo

      L6360 Communication and Connectivity Solution Eval Boards ST
      STEVAL-IOM001V1
      Active

      IO-Link master evaluation board based on L6360 equipped with ST morpho connectors for STM32 Nucleo

Picture Solution
IO-Link Device with industrial MEMs sensors and dual channel transceiver
IO-Link for Industrial Sensors
SL-PN-IOD01A1
Active
Sensor node with IO-Link device stack for predictive maintenance and condition monitoring
SL-BFA001V2B
Active
IO-Link Device with industrial MEMs sensors and dual channel transceiver
IO-Link for Industrial Sensors
SL-PN-IOD01A1
Active
Sensor node with IO-Link device stack for predictive maintenance and condition monitoring
SL-BFA001V2B
Active