Industrial Robots

New types of robots will be designed to work alongside people in factories in a collaborative manner taking advantage of the best of human and machine intelligence and capabilities to optimize manufacturing processes and increase quality. These new collaborative robots will work in direct interaction with people with a high level of safety measures built in. ST provides solutions to enable this.
Three-phase motor control evaluation board
The STEVAL-IHM023V3 is a universal, fully evaluated and populated design consisting of a three-phase inverter bridge based on STMicroelectronics’ 600 V IGBT STGP10H60DF in a TO-220 package mounted on a heatsink, and the L6390 high-voltage high-side and low-side driver featuring an integrated comparator for hardware protection features such as over-current and over-temperature. Learn more »
Motor Control Software Development Kit
ST’s STM32 offers the performance of the industry-standard Cortex®-M core at the service of vector (or field-oriented) control (FOC) algorithms, widely used in high-performance drives. The STM32 PMSM FOC SDK (STSW-STM32100), which includes the PMSM FOC FW library and ST MC Workbench, allows the user to evaluate the STM32 performance in applications driving single or dual Field Oriented Control of 3-phase Permanent Magnet motors (PMSM, BLDC). Learn more »
Gyroscope for industrial applications
The I3G4250D is a low-power 3-axis angular rate sensor able to provide unprecedented stability at zero-rate level and sensitivity over temperature and time. Learn more »
Three axis accelerometer
The IIS328DQ is an ultra-low-power high-performance 3-axis linear accelerometer with a digital serial interface, SPI or I2C compatible. Learn more »
Proximity and ranging sensors
ST has developed and patented its own technology, called FlightSenseTM, using Time-of-Flight (ToF) principle in order to propose new generation of high-accuracy proximity sensors. Learn more »
Intelligent power modules
ST’s intelligent power modules (IPMs) provide a direct connection between a low-voltage microcontroller and a mains-powered electric motor. Learn more »
High-performance MCUs
Taking advantage of ST’s ART Accelerator™ as well as an L1 cache, STM32F7 microcontrollers deliver the maximum theoretical performance of the Cortex-M7 core. Learn more »