Industrial-grade sensor kit enables predictive maintenance in factory automation
Predictive maintenance

Our STEVAL-BFA001V1B, industrial grade multi sensor reference design kit, hosts in its tiny M12 form factor a range of acoustic, motion and environmental sensor. The powerful on-board STM32 microcontroller enables motion and acoustic sensor processing in the time - including RMS for acceleration and speed - and frequency domain with libraries for FFT averaging, programmable windowing and/or overlapping.
IO-Link multi-port master board
The sensor can connect through an IO-Link interface and standard cable to the STEVAL-IDP004V1, IO-Link master multi-port evaluation board, providing a platform – including a dedicated GUI for data plotting - that enables extensive predictive maintenance evaluation and development capabilities in a real factory automation environment.

ADDITIONAL RESOURCES